SLLSF93A June 2019 – January 2025 TUSB8042A
PRODUCTION DATA
The upstream of the TUSB8042A is connected to a USB3 Type-B connector. This particular example has GANGED pin and FULLPWRMGMTZ pin pulled low which results in individual power support each downstream port. The VBUS signal from the USB3 Type-B connector is feed through a voltage divider. The purpose of the voltage divider is to make sure the level meets USB_VBUS input requirements
Figure 9-2 Upstream Port Implementation