SLLSF93 June 2019 TUSB8042A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage Range | VDD Supply voltage range | -0.3 | 1.4 | V |
VDD33 Supply voltage range | -0.3 | 3.8 | V | |
Voltager Range | USB_SSRXP_UP, USB_SSRXN_UP, SSRXP_DN[4:1], USB_RXN_DP[4:1] and USB_VBUS terminals | -0.3 | 1,4 | V |
XI terminal | -0.3 | 2.45 | V | |
All other terminals | -0.3 | 3.8 | V | |
Tstg | Storage temperature | -65 | 150 | °C |