SLLSF93 June   2019 TUSB8042A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Diagram
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Battery Charging Features
      2. 8.3.2 USB Power Management
      3. 8.3.3 One Time Programmable (OTP) Configuration
      4. 8.3.4 Clock Generation
      5. 8.3.5 Crystal Requirements
      6. 8.3.6 Input Clock Requirements
      7. 8.3.7 Power-Up and Reset
    4. 8.4 Device Functional Modes
      1. 8.4.1 External Configuration Interface
      2. 8.4.2 I2C EEPROM Operation
      3. 8.4.3 Port Configuration
      4. 8.4.4 SMBus Slave Operation
    5. 8.5 Register Maps
      1. 8.5.1  Configuration Registers
      2. 8.5.2  ROM Signature Register
        1. Table 6. Bit Descriptions – ROM Signature Register
      3. 8.5.3  Vendor ID LSB Register
        1. Table 7. Bit Descriptions – Vendor ID LSB Register
      4. 8.5.4  Vendor ID MSB Register
        1. Table 8. Bit Descriptions – Vendor ID MSB Register
      5. 8.5.5  Product ID LSB Register
        1. Table 9. Bit Descriptions – Product ID LSB Register
      6. 8.5.6  Product ID MSB Register
        1. Table 10. Bit Descriptions – Product ID MSB Register
      7. 8.5.7  Device Configuration Register
        1. Table 11. Bit Descriptions – Device Configuration Register
      8. 8.5.8  Battery Charging Support Register
        1. Table 12. Bit Descriptions – Battery Charging Support Register
      9. 8.5.9  Device Removable Configuration Register
        1. Table 13. Bit Descriptions – Device Removable Configuration Register
      10. 8.5.10 Port Used Configuration Register
        1. Table 14. Bit Descriptions – Port Used Configuration Register
      11. 8.5.11 Device Configuration Register 2
        1. Table 15. Bit Descriptions – Device Configuration Register 2
      12. 8.5.12 USB 2.0 Port Polarity Control Register
        1. Table 16. Bit Descriptions – USB 2.0 Port Polarity Control Register
      13. 8.5.13 UUID Registers
        1. Table 17. Bit Descriptions – UUID Byte N Register
      14. 8.5.14 Language ID LSB Register
        1. Table 18. Bit Descriptions – Language ID LSB Register
      15. 8.5.15 Language ID MSB Register
        1. Table 19. Bit Descriptions – Language ID MSB Register
      16. 8.5.16 Serial Number String Length Register
        1. Table 20. Bit Descriptions – Serial Number String Length Register
      17. 8.5.17 Manufacturer String Length Register
        1. Table 21. Bit Descriptions – Manufacturer String Length Register
      18. 8.5.18 Product String Length Register
        1. Table 22. Bit Descriptions – Product String Length Register
      19. 8.5.19 Device Configuration Register 3
        1. Table 23. Bit Descriptions – Device Configuration Register 3
      20. 8.5.20 USB 2.0 Only Port Register
        1. Table 24. Bit Descriptions – USB 2.0 Only Port Register
      21. 8.5.21 Serial Number String Registers
        1. Table 25. Bit Descriptions – Serial Number Registers
      22. 8.5.22 Manufacturer String Registers
        1. Table 26. Bit Descriptions – Manufacturer String Registers
      23. 8.5.23 Product String Registers
        1. Table 27. Bit Descriptions – Product String Byte N Register
      24. 8.5.24 Additional Feature Configuration Register
        1. Table 28. Bit Descriptions – Additional Feature Configuration Register
      25. 8.5.25 SMBus Device Status and Command Register
        1. Table 29. Bit Descriptions – SMBus Device Status and Command Register
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Discrete USB Hub Product
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Upstream Port Implementation
          2. 9.2.1.2.2 Downstream Port 1 Implementation
          3. 9.2.1.2.3 Downstream Port 2 Implementation
          4. 9.2.1.2.4 Downstream Port 3 Implementation
          5. 9.2.1.2.5 Downstream Port 4 Implementation
          6. 9.2.1.2.6 VBUS Power Switch Implementation
          7. 9.2.1.2.7 Clock, Reset, and Misc
          8. 9.2.1.2.8 TUSB8042A Power Implementation
        3. 9.2.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 TUSB8042A Power Supply
    2. 10.2 Downstream Port Power
    3. 10.3 Ground
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Placement
      2. 11.1.2 Package Specific
      3. 11.1.3 Differential Pairs
    2. 11.2 Layout Examples
      1. 11.2.1 Upstream Port
      2. 11.2.2 Downstream Port
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Differential Pairs

This section describes the layout recommendations for all the TUSB8042A differential pairs: USB_DP_XX, USB_DM_XX, USB_SSTXP_XX, USB_SSTXM_XX, USB_SSRXP_XX, and USB_SSRXM_XX.

  1. Must be designed with a differential impedance of 90 Ω ±10%.
  2. In order to minimize cross talk, it is recommended to keep high speed signals away from each other. Each pair should be separated by at least 5 times the signal trace width. Separating with ground as depicted in the layout example also helps minimize cross talk.
  3. Route all differential pairs on the same layer adjacent to a solid ground plane.
  4. Do not route differential pairs over any plane split.
  5. Adding test points causes impedance discontinuity; and therefore, negative impacts signal performance. If test points are used, they should be placed in series and symmetrically. They must not be placed in a manner that causes stub on the differential pair.
  6. Avoid 90 degree turns in trace. The use of bends in differential traces should be kept to a minimum. When bends are used, the number of left and right bends should be as equal as possible and the angle of the bend should be ≥ 135 degrees. This minimizes any length mismatch causes by the bends and therefore minimize the impact bends have on EMI.
  7. Minimize the trace lengths of the differential pair traces. The maximum recommended trace length for SS differential pair signals and USB 2.0 differential pair signals is eight inches. Longer trace lengths require very careful routing to assure proper signal integrity.
  8. Match the etch lengths of the differential pair traces (i.e. DP and DM or SSRXP and SSRXM or SSTXP and SSTXM). There should be less than 5 mils difference between a SS differential pair signal and its complement. The USB 2.0 differential pairs should not exceed 50 mils relative trace length difference.
  9. The etch lengths of the differential pair groups do not need to match (i.e. the length of the SSRX pair to that of the SSTX pair), but all trace lengths should be minimized.
  10. Minimize the use of vias in the differential pair paths as much as possible. If this is not practical, make sure that the same via type and placement are used for both signals in a pair. Any vias used should be placed as close as possible to the TUSB8042A device.
  11. To ease routing, the polarity of the SS differential pairs can be swapped. This means that SSTXP can be routed to SSTXM or SSRXM can be routed to SSRXP.
  12. To ease routing of the USB2 DP and DM pair, the polarity of these pins can be swapped. If this is done, the appropriate Px_usb2pol register, where x = 0, 1, 2, 3, or 4, must be set.
  13. Do not place power fuses across the differential pair traces.