SLUSCX6B February 2018 – February 2024 UCC21222
PRODUCTION DATA
VDDA = VDDB = 12 V, VCCI = 3.3 V or 5.0 V, DT pin tied to VCCI, TA = 25°C, CL = 0 pF unless otherwise noted.
No Load | INA = INB = GND |
No Load |
CL = 1.8 nF |
No Load | INA = INB = GND |
No Load | INA and INB both switching |
tPDLH – tPDHL |