SLUSBL6 February   2015 UCC24650
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 UVLO Block
      2. 7.3.2 PCD
      3. 7.3.3 Sample, Hold, and Transient Detector
      4. 7.3.4 Wake Pulse Generator and WAKE Switch
      5. 7.3.5 PCD Counter and ENS Switch
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
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input voltage VCC –0.5 30 V
WAKE  (2) 230
ENS –0.5 7
Source current WAKE 10 mA
ENS 1
Sink current WAKE Self-limiting mA
ENS 0.5
TJ Operating junction temperature –55 150 °C
Tlead Lead temperature 0.6 mm from case for 10 s 260
Tstg Storage temperature –65 150
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The WAKE pin is normally brought below GND by a system-level rectifier. A negative voltage level is not of concern provided that the absolute maximum source current limit is observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) All pins except pin 5 ±2000 V
Pin 5 ±1500
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) All pins ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VVDD Bias-supply operating voltage 4.5 28 V
VWAKE WAKE pin voltage 200 V
VENS ENS pin voltage(1) 0 6 V
tPCD Power cycle detect interval 40 ms
TJ Operating junction temperature range –40 125 °C
(1) The UCC24650 enters a manufacturing test mode when ENS is driven below 0 V and normal operation is impaired during this condition. If the ENS function is not used, connect ENS to GND to avoid triggering the test mode by noise on an open pin.

6.4 Thermal Information

THERMAL METRIC(1) UCC24650 UNIT
DBV
5 PINS
RθJA Junction-to-ambient thermal resistance 200.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 125.5
RθJB Junction-to-board thermal resistance 35.8
ψJT Junction-to-top characterization parameter 18.4
ψJB Junction-to-board characterization parameter 35.0
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

over operating free-air temperature range, VVDD = 5 V, VWAKE = 5 V, –40°C ≤ TA ≤ 125°C, TJ = TA, (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY INPUT
IVDD28 Supply current VVDD = 28 V, VWAKE = 28 V 43 63 83 µA
IVDD5 Supply current VVDD = 5 V, VWAKE = 5 V 30 41 52 µA
VUVLO(on) UVLO turn-on voltage at VDD VVDD rising threshold 3.6 4.0 4.4 V
VUVLO(hyst) UVLO hysteresis VUVLO(on) – VVDD falling threshold 170 250 330 mV
WAKE INPUT
VPCD PCD voltage threshold VWAKE high to low 10 55 100 mV
IWAKE Input bias current, out of pin VWAKE = 0 V 0 0.1 µA
IWAKE(lkg)cool(1) Input leakage current, into pin, cool VWAKE = 200 V, -40°C ≤ TJ ≤ 85°C 0 0.2 µA
IWAKE(lkg)hot(1) Input leakage current, into pin, hot VWAKE = 200 V, 85°C ≤ TJ ≤ 125°C 0 3 µA
WAKE-UP FUNCTION
ΔVVDD5(cool)(1)(2) Droop threshold, over cool temperature range Drop in VVDD following a power-cycle detect by 40 ms, VVDD falling from 5 V, dv/dt = –250 V/s, –40°C ≤ TJ ≤ 85°C –2.30% –2.77% –3.20%
ΔVVDD5(hot)(1)(2) Wake-up droop threshold, over hot temperature range Drop in VVDD following a power-cycle detect by 40 ms, VVDD falling from 5 V, dv/dt = –250 V/s, 85°C ≤ TJ ≤ 125°C –1.50% –2.74% –4.0%
ΔVVDD28(1)(2) Wake-up droop threshold, over full temperature range Drop in VVDD following a power-cycle detect by 40 ms, VVDD falling from 28 V, dv/dt = –250 V/s –2.3% –2.7% –3.2%
IWAKE(on)25 Wake-up drive current, room temperature VWAKE = 4 V, TJ = 25°C 20 27 mA
IWAKELMT Wake-up current limit VVDD = 28 V, VWAKE = 28 V 35 48 60 mA
ENABLE SECONDARY CIRCUIT FUNCTION
IENS(lkg) ENS switch leakage current VENS = 5 V, off-state 0 0.1 µA
RENS(RDS(on)) ENS switch on-resistance IENS = 100 µA, on-state 1.3 2.7 5.0 kΩ
(1) Device parameter characterized during development. Not production tested, except at 25°C.
(2) For droop threshold at higher dv/dt, see Typical Characteristics.

6.6 Timing Requirements

over operating free-air temperature range, VVDD = 5 V, VWAKE = 5 V, –40°C ≤ TA ≤ 125°C, TJ = TA, (unless otherwise noted)
MIN NOM MAX UNIT
tPCD(min) PCD minimum time for VWAKE < VPCD 350 500 650 ns
tSW(max) PCD maximum period for ΔVVDD 40 ms

6.7 Switching Characteristics

over operating free-air temperature range, VVDD = 5 V, VWAKE = 5 V, –40°C ≤ TA ≤ 125°C, TJ = TA, (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
WAKE-UP FUNCTION
tWAKE Wake-up pulse width ΔVVDD ≥ –5% after PCD 0.7 1 1.3 µs
tWAKE(rep) Wake-up repeat period ΔVVDD ≥ –5% after PCD 21 30 39 µs
ENABLE SECONDARY CIRCUIT FUNCTION
tENS(1) Qualifying tSW to enable secondary circuit WAKE input toggling 40 57 74 µs
NENS Cumulative cycles to enable secondary circuit tSW < tENS 32 cycles
tDISS(1) Qualifying tSW to disable secondary circuit WAKE input toggling 124 177 230 µs
NDISS Consecutive cycles to disable secondary circuit tSW > tDISS 63 cycles
(1) By design, the ratio of tENS to tDISS remains within ±10% of typical, over all conditions. Not production tested.

6.8 Typical Characteristics

VVDD = 5 V, VWAKE = 5 V, TA = 25°C, TJ = TA, (unless otherwise noted)
D001_SLUSBL6.gif
Figure 1. Bias Supply Current vs Bias Supply Voltage
D003_SLUSBL6.gif
Figure 3. UVLO Thresholds vs Temperature
D005_SLUSBL6.gif
Figure 5. Droop Detection Threshold vs Bias Voltage
D007_SLUSBL6.gif
No external series resistance
Figure 7. WAKE Current Limit vs Temperature
D009_SLUSBL6.gif
Figure 9. ENS On-Resistance vs Temperature
D002_SLUSBL6.gif
Figure 2. Bias Supply Current vs Temperature
D004_SLUSBL6.gif
dv/dt = 250 V/s
Figure 4. Droop Detection Threshold vs Temperature
D006_SLUSBL6.gif
Figure 6. Droop Detection Threshold vs Droop dv/dt
D008_SLUSBL6.gif
Figure 8. WAKE Leakage Current vs Temperature
D010_SLUSBL6.gif
Figure 10. ENS Leakage Current vs Temperature