SLUSCG0A December 2015 – January 2016 UCC27211A-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENTS | |||||||
IDD | VDD quiescent current | V(LI) = V(HI) = 0 V | 0.05 | 0.085 | 0.17 | mA | |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0 | 2.1 | 2.5 | 6.5 | mA | |
IHB | Boot voltage quiescent current | V(LI) = V(HI) = 0 V | 0.015 | 0.065 | 0.1 | mA | |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0 | 1.5 | 2.5 | 5.1 | mA | |
IHBS | HB to VSS quiescent current | V(HS) = V(HB) = 115 V | 0.0005 | 1 | µA | ||
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0 | 0.07 | 1.2 | mA | ||
INPUT | |||||||
VHIT | Input voltage threshold | 1.7 | 2.3 | 2.55 | V | ||
VLIT | Input voltage threshold | 1.2 | 1.6 | 1.9 | V | ||
VIHYS | Input voltage hysteresis | 700 | mV | ||||
RIN | Input pulldown resistance | 68 | kΩ | ||||
UNDER-VOLTAGE LOCKOUT (UVLO) | |||||||
VDDR | VDD turnon threshold | 6.2 | 7 | 7.8 | V | ||
VDDHYS | Hysteresis | 0.5 | V | ||||
VHBR | VHB turnon threshold | 5.6 | 6.7 | 7.9 | V | ||
VHBHYS | Hysteresis | 1.1 | V | ||||
BOOTSTRAP DIODE | |||||||
VF | Low-current forward voltage | IVDD-HB = 100 µA | 0.65 | 0.8 | V | ||
VFI | High-current forward voltage | IVDD-HB = 100 mA | 0.85 | 0.95 | V | ||
RD | Dynamic resistance, ΔVF/ΔI | IVDD-HB = 100 mA and 80 mA | 0.3 | 0.5 | 0.85 | Ω | |
LO GATE DRIVER | |||||||
VLOL | Low-level output voltage | ILO = 100 mA | 0.05 | 0.1 | 0.19 | V | |
VLOH | High level output voltage | ILO = –100 mA, VLOH = VDD – VLO | 0.1 | 0.16 | 0.29 | V | |
Peak pullup current(3) | VLO = 0 V | 3.7 | A | ||||
Peak pulldown current(3) | VLO = 12 V | 4.5 | A | ||||
HO GATE DRIVER | |||||||
VHOL | Low-level output voltage | IHO = 100 mA | 0.05 | 0.1 | 0.19 | V | |
VHOH | High-level output voltage | IHO = –100 mA, VHOH = VHB – VHO | 0.1 | 0.16 | 0.29 | V | |
Peak pullup current(3) | VHO = 0 V | 3.7 | A | ||||
Peak pulldown current(3) | VHO = 12 V | 4.5 | A |