SLUS545F November 2002 – November 2023 UCC27423 , UCC27424 , UCC27425
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
With VDD power supply in the range of 4 V to 16 V, the output stage is dependent on the states of the HI and LI pins. Table 7-2 shows the UCC2742x truth table.
| INPUTS (VIN_L, VIN_H) | UCC27423 | UCC27424 | UCC27425 | ||||||
|---|---|---|---|---|---|---|---|---|---|
| ENBA | ENBB | INA | INB | OUTA | OUTB | OUTA | OUTB | OUTA | OUTB |
| H | H | L | L | H | H | L | L | H | L |
| H | H | L | H | H | L | L | H | H | H |
| H | H | H | L | L | H | H | L | L | L |
| H | H | H | H | L | L | H | H | L | H |
| L | L | X | X | L | L | L | L | L | L |
Importantly, if INA and INB are not used, they must be tied to either VDD or GND; it must not be left floating.