SLUS545E November 2002 – December 2015 UCC27423 , UCC27424 , UCC27425
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PRODUCT | DESCRIPTION | PACKAGES |
---|---|---|
UCC37323
UCC37324 UCC37325 |
Dual 4-A Low-Side Drivers | MSOP-8 PowerPAD, SOIC-8, PDIP-8 |
UCC37321
UCC37322 |
Single 9-A Low-Side Driver with Enable | MSOP-8 PowerPAD, SOIC-8, PDIP-8 |
TPS2811
TPS2812 TPS2813 |
Dual 2-A Low-Side Drivers with Internal Regulator | TSSOP-8, SOIC-8, PDIP-8 |
TPS2814
TPS2815 |
Dual 2-A Low-Side Drivers with Two Inputs per Channel | TSSOP-8, SOIC-8, PDIP-8 |
TPS2816
TPS2817 TPS2818 TPS2819 |
Single 2-A Low-Side Driver with Internal Regulator | 5-Pin SOT-23 |
TPS2828
TPS2829 |
Single 2-A Low-Side Driver | 5-Pin SOT-23 |
The table below lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
---|---|---|---|---|---|
UCC27423 | Click here | Click here | Click here | Click here | Click here |
UCC27424 | Click here | Click here | Click here | Click here | Click here |
UCC27425 | Click here | Click here | Click here | Click here | Click here |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
PowerPAD, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.