SLUS545E November 2002 – December 2015 UCC27423 , UCC27424 , UCC27425
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 4 | 15 | V | |
INA and INB | Input voltage | –2 | 15 | V | |
ENA and ENB | Enable voltage | 0 | 15 | V | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | UCC2742x | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGN (MSOP) | P (PDIP) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 107.3 | 56.6 | 55.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 52.2 | 52.8 | 45.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 47.3 | 32.6 | 32.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.2 | 1.8 | 23.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 46.8 | 32.3 | 32.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | – | 5.9 | – | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT (INA, INB) | |||||||
VIN_H | Logic 1 input threshold | 2 | V | ||||
VIN_L | Logic 0 input threshold | 1 | |||||
Input current | 0 V ≤ VIN ≤ VDD | –10 | 0 | 10 | μA | ||
OUTPUT (OUTA, OUTB) | |||||||
Output current | VDD = 14 V (1) | 4 | A | ||||
VOH | High-level output voltage | VOH = VDD – VOUT, IOUT = –10 mA | 330 | 450 | mV | ||
VOL | Low-level output level | IOUT = 10 mA | 22 | 45 | |||
Output resistance high | TA = 25°C, IOUT = –10 mA, VDD = 14 V(2) | 25 | 30 | 35 | Ω | ||
TA = full range, IOUT = –10 mA, VDD = 14 V(2) | 18 | 45 | |||||
Output resistance low | TA = 25°C, IOUT = 10 mA, VDD = 14 V(2) | 1.9 | 2.2 | 2.5 | |||
TA = full range IOUT = 10 mA, VDD = 14 V(2) | 1.2 | 4.0 | |||||
Latch-up protection | 500 | mA | |||||
SWITCHING TIME | |||||||
tr | Rise time (OUTA, OUTB) | CLOAD = 1.8 nF | 20 | 40 | ns | ||
tf | Fall time (OUTA, OUTB) | CLOAD = 1.8 nF | 15 | 40 | |||
td1 | Delay, IN rising (IN to OUT) | CLOAD = 1.8 nF | 25 | 40 | |||
td2 | Delay, IN falling (IN to OUT) | CLOAD = 1.8 nF | 35 | 50 | |||
ENABLE (ENBA, ENBB) | |||||||
VIN_H | High-level input voltage | LO to HI transition | 1.7 | 2.4 | 2.9 | V | |
VIN_L | Low-level input voltage | HI to LO transition | 1.1 | 1.8 | 2.2 | V | |
Hysteresis | 0.15 | 0.55 | 0.90 | V | |||
RENB | Enable impedance | VDD = 14 V, ENB = GND | 75 | 100 | 140 | kΩ | |
tD3 | Propagation delay time (see Figure 2) | CLOAD = 1.8 nF | 30 | 60 | ns | ||
tD4 | Propagation delay time (see Figure 2) | CLOAD = 1.8 nF | 100 | 150 | ns | ||
OVERALL | |||||||
IDD | UCC27423 Static operating current, VDD = 15 V, ENBA = ENBB = 15 V |
INA = 0 V, INB = 0 V | 900 | 1350 | μA | ||
INA = 0 V, INB = HIGH | 750 | 1100 | |||||
INA = HIGH, INB = 0 V | 750 | 1100 | |||||
INA = HIGH, INB = HIGH | 600 | 900 | |||||
IDD | UCC27424 Static operating current, VDD = 15 V, ENBA = ENBB = 15 V |
INA = 0 V, INB = 0 V | 300 | 450 | μA | ||
INA = 0 V, INB = HIGH | 750 | 1100 | |||||
INA = HIGH, INB = 0 V | 750 | 1100 | |||||
INA = HIGH, INB = HIGH | 1200 | 1800 | |||||
IDD | UCC27425 Static operating current, VDD = 15 V, ENBA = ENBB = 15 V |
INA = 0 V, INB = 0 V | 600 | 900 | μA | ||
INA = 0 V, INB = HIGH | 1050 | 1600 | |||||
INA = HIGH, INB = 0 V | 450 | 700 | |||||
INA = HIGH, INB = HIGH | 900 | 1350 | |||||
IDD | All disabled, VDD = 15 V, ENBA = ENBB = 0 V |
INA = 0 V, INB = 0 V | 300 | 450 | μA | ||
INA = 0 V, INB = HIGH | 450 | 700 | |||||
INA = HIGH, INB = 0 V | 450 | 700 | |||||
INA = HIGH, INB = HIGH | 600 | 900 |
PACKAGE | SUFFIX | POWER RATING (mW) TA = 70°C(1) |
DERATING FACTOR ABOVE 70°C (mW/°C)(1) |
---|---|---|---|
SOIC-8 | D | 344–655(2) | 6.25–11.9(2) |
PDIP-8 | P | 500 | 9 |
MSOP(3) | DGN | 1370 | 17.1 |
NOTE:
The 10% and 90% thresholds depict the dynamics of the BiPolar output devices that dominate the power MOSFET transition through the Miller regions of operation.