SGLS187C September 2003 – August 2025 UCC2808A-1EP , UCC2808A-2EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VDD power terminal for these devices requires the placement of electrolytic capacitor as energy storage capacitor because of the 1A drive capability of the UCC2808A-xEP controller. A low-ESR noise decoupling capacitor is also required; place this capacitor as close as possible to the VDD and GND pins. Ceramic capacitors with stable dielectric characteristics over temperature are recommended. X7R is a good dielectric material for use here.
TI recommends a 10µF, 25V electrolytic capacitor.