SGLS187C September 2003 – August 2025 UCC2808A-1EP , UCC2808A-2EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OSCILLATOR | ||||||
| Oscillator frequency | 175 | 194 | 213 | kHz | ||
| Oscillator amplitude/VDD(2) | 0.44 | 0.5 | 0.56 | V/V | ||
| ERROR AMPLIFIER | ||||||
| Input voltage | COMP = 2V | 1.95 | 2 | 2.05 | V | |
| Input bias current | –1 | 1 | µA | |||
| Open loop voltage gain | 60 | 80 | dB | |||
| COMP sink current | FB = 2.2V, COMP = 1V | 0.3 | 2.5 | mA | ||
| COMP source current | FB = 1.3V, COMP = 3.5V | –0.2 | –0.5 | mA | ||
| PWM | ||||||
| Maximum duty cycle | Measured at OUTA or OUTB | 48% | 49% | 50% | ||
| Minimum duty cycle | COMP = 0V | 0% | ||||
| CURRENT SENSE | ||||||
| Gain(3) | 1.9 | 2.2 | 2.5 | V/V | ||
| Maximum input signal | COMP = 5V(4) | 0.45 | 0.5 | 0.55 | V | |
| CS to output delay | COMP = 3.5V, CS from 0mV to 600mV | 100 | 200 | ns | ||
| CS source current | –200 | nA | ||||
| CS sink current | CS = 0.5V, RC = 5.5V(5) | 4 | 10 | mA | ||
| Over current threshold | 0.65 | 0.75 | 0.85 | V | ||
| COMP to CS offset | CS = 0V | 0.35 | 0.8 | 1.2 | V | |
| OUTPUT | ||||||
| OUT low level | I = 100mA | 0.5 | 1.1 | V | ||
| OUT high level | I = –50mA, VDD – OUT | 0.5 | 1 | V | ||
| Rise time | CL = 1nF | 25 | 60 | ns | ||
| Fall time | CL = 1nF | 25 | 60 | ns | ||
| UNDERVOLTAGE LOCKOUT | ||||||
| Start threshold | UCC2808A-1EP(1) | 11.5 | 12.5 | 13.5 | V | |
| UCC2808A-2EP | 4.1 | 4.3 | 4.5 | |||
| Minimum operating voltage after start | UCC2808A-1EP | 7.6 | 8.3 | 9 | V | |
| UCC2808A-2EP | 3.9 | 4.1 | 4.3 | |||
| Hysteresis | UCC2808A-1EP | 3.5 | 4.2 | 5.1 | V | |
| UCC2808A-2EP | 0.1 | 0.2 | 0.3 | |||
| SOFT START | ||||||
| COMP rise time | FB = 1.8V, rise from 0.5V to 4V | 3.5 | 20 | ms | ||
| OVERALL | ||||||
| Start-up current | VDD < start threshold | 130 | 260 | µA | ||
| Operating supply current | FB = 0V, CS = 0V(1)(6) | 1 | 2 | mA | ||
| VDD zener shunt voltage | IDD = 10mA(7) | 13 | 14 | 15 | V | |