SGLS187C September 2003 – August 2025 UCC2808A-1EP , UCC2808A-2EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the design parameters for the UCC2808A-xEP.
| PARAMETER | VALUE |
|---|---|
| Output voltage | 5V |
| Rated output power | 50W |
| Input DC voltage range | 36V to 72V |
| Switching frequency | 210kHz |