SLUSDR3B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DWV Package | ||||||
PD | Maximum power dissipation on input and output | VCC1 = 15 V, VCC2 = 15 V, f = 1.9-MHz, 50% duty cycle, square wave, 2.2-nF load | 1.04 | W | ||
PD1 | Maximum input power dissipation | 0.05 | W | |||
PD2 | Maximum output power dissipation | 0.99 | W |