SLVSJ14 August 2025 UCC57132-Q1 , UCC57138-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD-COM | Positive power supply | –0.3 | 30 | V |
| VDD-VEE | Differential Power Supply (B version) | -0.3 | 30 | V |
| VEE-COM | Negative Power Supply (B version) | -18 | 0.3 | V |
| OUT | Output signal DC voltage | COM/VEE–0.3 | VDD+0.3 | V |
| Outout signal transient voltage for 200-ns | COM/VEE–2 | VDD+3 | V | |
| VOCP | Voltage at current sense pin (OCP) | –10 | 12 | V |
| VIN | IN signal DC voltage | –5 | 30 | V |
| VEN/FLT | EN/FLT signal DC voltage | –0.3 | 30 | V |
| TJ | Junction temperature | –40 | 150 | ℃ |
| Tstg | Storage temperature | –65 | 150 | ℃ |