SLVSJ02A July 2025 – October 2025 UCC57142-Q1 , UCC57148-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device has a ±3A peak drive strength and is suitable for driving Si MOSFET/ IGBT/SiC. The driver features an important safety function wherein, when the input pins are in a floating condition, the output is held in the LOW state. The driver has rail-to-rail output by implementing an NMOS pullup with intrinsic bootstrap gate drive. Under DC conditions, a PMOS is used to keep OUT tied to VDD as shown in the following figure. The low pullup impedance of the NMOS results in strong drive strength during the turn-on transient, which shortens the charging time of the input capacitance of the power semiconductor and reduces the turn on switching loss.