JAJSJY1B September 2020 – March 2022 ADC3660
PRODUCTION DATA
PIN | I/O | Description | |
---|---|---|---|
Name | No. | ||
INPUT/REFERENCE | |||
AINP | 12 | I | Positive analog input, channel A |
AINM | 13 | I | Negative analog input, channel A |
BINP | 39 | I | Positive analog input, channel B |
BINM | 38 | I | Negative analog input, channel B |
VCM | 8 | O | Common-mode voltage output for the analog inputs, 0.95 V |
VREF | 2 | I | External voltage reference input, 1.6 V |
REFBUF | 4 | I | 1.2V external voltage reference input for use with internal reference buffer. Internal 100 kΩ pull-up resistor to AVDD. This pin is also used to configure default operating conditions. |
REFGND | 3 | I | Reference ground input, 0 V |
CLOCK | |||
CLKP | 6 | I | Positive differential sampling clock input for the ADC |
CLKM | 7 | I | Negative differential sampling clock input for the ADC |
CONFIGURATION | |||
PDN/SYNC | 1 | I | Power down/Synchronization input. This pin can be configured via the SPI interface. Active high. This pin has an internal 21 kΩ pull-down resistor. |
RESET | 9 | I | Hardware reset. Active high. This pin has an internal 21 kΩ pull-down resistor. |
SEN | 16 | I | Serial interface enable. Active low. This pin has an internal 21 kΩ pull-up resistor to AVDD. |
SCLK | 35 | I | Serial interface clock input. This pin has an internal 21 kΩ pull-down resistor. |
SDIO | 10 | I/O | Serial interface data input and output. This pin has an internal 21 kΩ pull-down resistor. |
NC | 17,19,20,22, 29,31,32,34 | - | Do not connect |
DIGITAL INTERFACE | |||
DA6 | 24 | O | CMOS data output. |
DA5 | 23 | O | CMOS data output |
FCLK | 18 | O | CMOS frame clock output |
DB6 | 27 | O | CMOS data output. |
DB5 | 28 | O | CMOS data output |
DCLKIN | 33 | I | CMOS bit clock input |
DCLK | 25 | O | CMOS bit clock output |
POWER SUPPLY | |||
AVDD | 5,15,36 | I | Analog 1.8V power supply |
GND | 11,14,37,40, PowerPad | I | Ground, 0V |
IOVDD | 21,30 | I | 1.8V power supply for digital interface |
IOGND | 26 | I | Ground, 0V for digital interface |