JAJSJY1B September 2020 – March 2022 ADC3660
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FS = 65 MSPS | ||||||
IAVDD | Analog supply current | FS = 65 MSPS, External reference | 64 | 78 | mA | |
IIOVDD | I/O supply current(1) | 8x real decimation, 2-wire CMOS | 15 | 20 | ||
PDIS | Power dissipation(1) | External reference | 142 | 178 | mW | |
IIOVDD | I/O supply current(1) | 16x real decimation, 1-wire CMOS | 14 | mA | ||
32x real decimation, 1-wire CMOS | 12 | mA | ||||
32x real decimation, 1/2-wire CMOS | 13 | mA | ||||
8x complex decimation, 2-wire CMOS | 19 | mA | ||||
16x complex decimation, 1-wire CMOS | 17 | mA | ||||
32x complex decimation, 1-wire CMOS | 15 | |||||
32x complex decimation, 1/2-wire CMOS | 16 | |||||
MISCELLANEOUS | ||||||
IAVDD | Internal reference, additional analog supply current | Enabled via SPI | 3 | mA | ||
Internal reference buffer, additional analog supply current | 0.3 | |||||
Single ended clock input, reduces analog supply current by | 0.7 | |||||
PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 5 | mW | ||
Default mask settings, external reference | 9 |