JAJSQH3C september 2009 – june 2023 ADS1000-Q1
PRODUCTION DATA
The ADS1000-Q1 responds to a general-call reset, which is an address byte of 00h followed by a data byte of 06h. The ADS1000-Q1 acknowledges both bytes.
On receiving a general-call reset, the ADS1000-Q1 performs a full internal reset, just as though the device was powered off and then on. If a conversion is in process, the conversion is interrupted; the output register is set to zero, and the configuration register returns to the default setting.
The ADS1000-Q1 always acknowledges the general call address byte of 00h, but the device does not acknowledge any general call data bytes other than 04h or 06h.