JAJSQH3C september 2009 – june 2023 ADS1000-Q1
PRODUCTION DATA
Operate the ADS1000-Q1 at a gain of 8. The gain of the OPA333-Q1 can then be set lower. For a gain of 8, configure the operational amplifier to give a maximum output voltage of no greater than 0.75 V. If the shunt resistor is sized to provide a maximum voltage drop of 50 mV at full-scale current, the full-scale input to the ADS1000-Q1 is 0.63 V.