JAJSQH3C september 2009 – june 2023 ADS1000-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
Differential input impedance | 2.4 / PGA | MΩ | ||||
Common-mode input impedance | 8 | MΩ | ||||
SYSTEM PERFORMANCE | ||||||
Resolution | No missing codes | 12 | Bits | |||
Data rate | 104 | 128 | 184 | SPS | ||
INL | Integral nonlinearity | ±0.1 | 1 | LSB | ||
Offset error | 1 | ±2 | LSB | |||
Gain error | 0.01% | 0.1% | ||||
DIGITAL INPUT/OUTPUT | ||||||
Logic level | ||||||
VIH | Input voltage, high | 0.7 VDD | 6 | V | ||
VIL | Input voltage, low | GND – 0.5 | 0.3 VDD | V | ||
VOL | Output voltage, low | IOL = 3 mA | GND | 0.4 | V | |
Input leakage | ||||||
IIH | Input current, high | VIH = 5.5 V | 10 | μA | ||
IIL | Input current, low | VIL = GND | –10 | μA | ||
POWER SUPPLY | ||||||
Supply current | Power-down | 0.05 | 2 | μA | ||
Active | 90 | 150 | ||||
Power dissipation | VDD = 5 V | 450 | 750 | μW | ||
VDD = 3 V | 210 |