JAJSI11B October 2019 – February 2021 ADS131M08
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | AVDD to AGND | –0.3 | 3.9 | V |
AGND to DGND | –0.3 | 0.3 | ||
DVDD to DGND | –0.3 | 3.9 | ||
DVDD to DGND, CAP tied to DVDD | –0.3 | 2.2 | ||
CAP to DGND | –0.3 | 2.2 | ||
Analog input voltage | AINxP, AINxN | AGND – 1.6 | AVDD + 0.3 | V |
Reference input voltage | REFIN | AGND – 0.3 | AVDD + 0.3 | V |
Digital input voltage | CS, XTAL1/CLKIN, DIN, SCLK, SYNC/RESET, XTAL2 | DGND – 0.3 | DVDD + 0.3 | V |
Input current | Continuous, all pins except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –60 | 150 |