JAJSCY3B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | INVERT_AC | INVERT_BD | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | R/W | 0h | Must read or write 0 |
3-2 | INVERT_AC | R/W | 0h | These bits invert lanes A and C. 0 : No inversion 3 : Data inversion on lane A, C Others: Do not use |
1-0 | INVERT_BD | R/W | 0h | These bits invert lanes B and D. 0 : No inversion 3 : Data inversion on lane B, D Others: Do not use |