JAJSCY3B January 2017 – December 2021 ADS58J64
PRODUCTION DATA
In mode 7, the DDC block includes a 16-bit complex NCO digital mixer preceding the second stage decimation filter. The signal is then mixed with fOUT / 4 to generate a real output that is then doubled in sample rate by zero stuffing every other sample, as shown in Figure 7-15. The bandwidth available in this mode is 100 MHz.