JAJSH04C May 2013 – March 2019 ADS8866
PRODUCTION DATA.
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tACQ | Acquisition time | 1200 | ns | |||
| tconv | Conversion time | 500 | 8800 | ns | ||
| 1/fsample | Time between conversions | 10000 | ns | |||
| tsu-CK-CNV | Setup time: SCLK valid to CONVST rising edge | 5 | ns | |||
| th-CK-CNV | Hold time: SCLK valid from CONVST rising edge | 5 | ns | |||
| tsu-DI-CNV | Setup time: DIN low to CONVST rising edge (see Figure 2) | 7.5 | ns | |||
| th-DI-CNV | Hold time: DIN low from CONVST rising edge | 0 | ns | |||
| tsu-DI-CK | Setup time: DIN valid to SCLK falling edge | 1.5 | ns | |||
Figure 1. 3-Wire Operation: CONVST Functions as Chip Select
Figure 2. 4-Wire Operation: DIN Functions as Chip Select
Figure 3. Daisy-Chain Operation: Two Devices