JAJSRU7C October 2023 – May 2024 AM263P4 , AM263P4-Q1
PRODUCTION DATA
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a(2) | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK(1) | Production | ||
BBBBBBB | Base production part number | AM263P4 | See Device Comparison. |
AM263P2 | |||
AM263P1 | |||
r | Device revision | A | SR 1.0 |
S | Special Features | C | AM263x Compatible Package (ZCZ-C) |
F | AM263Px Sensor Package (ZCZ-F) + SIP Flash-in-Package | ||
S | AM263Px Sensor Package (ZCZ-S) | ||
Z | Device Operating Performance Points | N | See Operating Performance Points. |
O | |||
P | |||
f | Features (see Table 6-4, Device Comparison) |
D | PRU-ICSS + CAN-FD Supported + Standard Analog |
E | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Standard Analog |
||
F | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks Enabled + Standard Analog |
||
K | PRU-ICSS + CAN-FD Supported + Enhanced Analog |
||
L | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Enhanced Analog |
||
M | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks + Enhanced Analog |
||
N | Reserved | ||
Y | Functional Safety | G | Non-Functional Safety (AM263P1 only) |
F | Functional Safety | ||
PPP | Package Designator | ZCZ | ZCZ NFBGA-N324 (15 mm × 15 mm) Package |
Q1 | Automotive Designator and Max Junction Temperature(3) (see Section 6.5, ROC) |
Q1 | Auto Qualified (AEC-Q100) –40°C to 150°C - Extended Automotive |
BLANK | Standard –40°C to 105°C - Industrial |
||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code; For TI use only | ||
O | Pin one designator | ||
G1 | ECAT - Green package designator |