JAJSRU7B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
PR0_IEP0_EDC_SYNC_OUT0 | O | PRU-ICSS Industrial Ethernet Distributed Clock Sync Output | D15 | D15 | D15 |
PR0_IEP0_EDC_SYNC_OUT1 | O | PRU-ICSS Industrial Ethernet Distributed Clock Sync Output | A16 | A16 | A16 |
PR0_IEP0_EDIO_DATA_IN_OUT30 | IO | PRU-ICSS Industrial Ethernet Digital I/O Data Input/Output | D13 | D13 | D13 |
PR0_IEP0_EDIO_DATA_IN_OUT31 | IO | PRU-ICSS Industrial Ethernet Digital I/O Data Input/Output | C15 | C15 | C15 |