JAJSNL7B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
The OPP voltage and frequency values may change following the silicon characterization result.
Table 6-3 describes the maximum supported frequency per speed grade for the device.
DEVICE | GRADE | RAM (MB) |
DSP (MHz) |
R5FSS (MHz) |
---|---|---|---|---|
AM2731, AM2731-Q1 | A | 1.5 | 450 | 400 |
AM2732, AM2732-Q1 | D | 3.5625 | 450 | 400 |
AM2731, AM2731-Q1 | L | 2 | 550 | 400 |
AM2732, AM2732-Q1 | M | 3.5625 | 550 | 400 |
AM2731, AM2731-Q1 | N | 1.5 | 300 | 200 |