JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Remote Frame Buffer Interface (RFBI) module provides the necessary control signals and data (MIPI® DBI 2.0 type B protocol) to interface to the LCD driver of the LCD panel.
Table 5-75 and Table 5-76 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-95, Figure 5-96, and Figure 5-97).
| TIMING CONDITION PARAMETER | VALUE | UNIT | ||
|---|---|---|---|---|
| MIN | MAX | |||
| Input Conditions | ||||
| tR | Input signal rise time | 7 | ns | |
| tF | Input signal fall time | 7 | ns | |
| Output Condition | ||||
| CLOAD | Output load capacitance | 30 | pF | |
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| DR0 | tsu(dV-rdH) | Setup time, input data rfbi_da[15:0] valid to output read enable rfbi_rd high | 7 | 7 | ns | ||
| DR1 | th(rdH-dIV) | Hold time, output read enable rfbi_rd high to input data rfbi_da[15:0] invalid | 5 | 5 | ns | ||
| td(Data sampled) | Input data rfbi_da[15:0] sampled at the end of the access time | N(1) | N(1) | ns | |||
| PARAMETER | OPP100 | OPP50 | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| tw(wrH) | Pulse duration, output write enable rfbi_wr high | A(1) | A(1) | ns | ||
| tw(wrL) | Pulse duration, output write enable rfbi_wr low | B(2) | B(2) | ns | ||
| td(a0-wrL) | Delay time, output command/data control rfbi_a0 transition to output write enable rfbi_wr low | C(3) | C(3) | ns | ||
| td(wrH-a0) | Delay time, output write enable rfbi_wr high to output command/data control rfbi_a0 transition | D(4) | D(4) | ns | ||
| td(csx-wrL) | Delay time, output chip select rfbi_csx(14) low to output write enable rfbi_wr low | E(5) | E(5) | ns | ||
| td(wrH-csxH) | Delay time, output write enable rfbi_wr high to output chip select rfbi_csx(14) high | F(6) | F(6) | ns | ||
| td(dV) | Output data rfbi_da[15:0] valid | G(7) | G(7) | ns | ||
| td(a0H-rdL) | Delay time, output command/data control rfbi_a0 high to output read enable rfbi_rd low | H(8) | H(8) | ns | ||
| td(rdlH-a0) | Delay time, output read enable rfbi_rd high to output command/data control rfbi_a0 transition | I(9) | I(9) | ns | ||
| tw(rdH) | Pulse duration, output read enable rfbi_rd high | J(10) | J(10) | ns | ||
| tw(rdL) | Pulse duration, output read enable rfbi_rd low | K(11) | K(11) | ns | ||
| td(rdL-csxL) | Delay time, output read enable rfbi_rd low to output chip select rfbi_csx(14) low | L(12) | L(12) | ns | ||
| td(rdH-csxH) | Delay time, output read enable rfbi_rd high to output chip select rfbi_csx(14) high | M(13) | M(13) | ns | ||