JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| NO. | OPP100 | OPP50 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| 1 | tc(AHCLKRX) | Cycle time, McASP[x]_AHCLKR and McASP[x]_AHCLKX | 20 | 38.46 | ns | |||
| 2 | tw(AHCLKRX) | Pulse duration, McASP[x]_AHCLKR and McASP[x]_AHCLKX high or low | 0.5P - 2.5(2) | 0.5P - 2.5(2) | ns | |||
| 3 | tc(ACLKRX) | Cycle time, McASP[x]_ACLKR and McASP[x]_ACLKX | 20 | 38.46 | ns | |||
| 4 | tw(ACLKRX) | Pulse duration, McASP[x]_ACLKR and McASP[x]_ACLKX high or low | 0.5R - 2.5(3) | 0.5R - 2.5(3) | ns | |||
| 5 | tsu(AFSRX-ACLKRX) | Setup time, McASP[x]_AFSR and McASP[x]_AFSX input valid before McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | 12.3 | 15.5 | ns | ||
| ACLKR and ACLKX ext in | 4 | 6 | ||||||
| ACLKR and ACLKX ext out | 4 | 6 | ||||||
| 6 | th(ACLKRX-AFSRX) | Hold time, McASP[x]_AFSR and McASP[x]_AFSX input valid after McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | -1 | -1 | ns | ||
| ACLKR and ACLKX ext in | 1.6 | 2.3 | ||||||
| ACLKR and ACLKX ext out | 1.6 | 2.3 | ||||||
| 7 | tsu(AXR-ACLKRX) | Setup time, McASP[x]_AXR input valid before McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | 12.3 | 15.5 | ns | ||
| ACLKR and ACLKX ext in | 4 | 6 | ||||||
| ACLKR and ACLKX ext out | 4 | 6 | ||||||
| 8 | th(ACLKRX-AXR) | Hold time, McASP[x]_AXR input valid after McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | -1 | -1 | ns | ||
| ACLKR and ACLKX ext in | 1.6 | 2.3 | ||||||
| ACLKR and ACLKX ext out | 1.6 | 2.3 | ||||||