JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| NO. | OPP100 | OPP50 | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| 1 | tc(TCK) | Cycle time, TCK | 60 | 60 | ns | ||
| 1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 24 | 24 | ns | ||
| 1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 24 | 24 | ns | ||
| 3 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 3 | 3 | ns | ||
| tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 3 | 3 | ns | |||
| 4 | th(TCKH-TDI) | Input hold time, TDI valid from TCK high | 8 | 8 | ns | ||
| th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 8 | 8 | ns | |||