JAJSPB8A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
All temperature limits are 11 bits with three LSBs always '0'. Only eight MSBs need to be set in one register for each limit.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
LT-H10 (MSB) | LT-H9 | LT-H8 | LT-H7 | LT-H6 | LT-H5 | LT-H4 | LT-H3 |
These bits are the upper bounds of the local temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
LT-L10 (MSB) | LT-L9 | LT-L8 | LT-L7 | LT-L6 | LT-L5 | LT-L4 | LT-L3 |
These bits are the lower bounds of the local temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
LT-T10 (MSB) | LT-T9 | LT-T8 | LT-T7 | LT-T6 | LT-T5 | LT-T4 | LT-T3 |
These bits are the thermal threshold of the local temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
RT-H10 (MSB) | RT-H9 | RT-H8 | RT-H7 | RT-H6 | RT-H5 | RT-H4 | RT-H3 |
These bits are the upper bounds of the remote temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
RT-L10 (MSB) | RT-L9 | RT-L8 | RT-L7 | RT-L6 | RT-L5 | RT-L4 | RT-L3 |
These bits are the lower bounds of the remote temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
RT-T10 (MSB) | RT-T9 | RT-T8 | RT-T7 | RT-T6 | RT-T5 | RT-T4 | RT-T3 |
These bits are the thermal threshold of the remote temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
LT-C10 | LT-C9 | LT-C8 | LT-C7 | LT-C6 | LT-C5 | LT-C4 | LT-C3 |
These bits are the critical threshold of the local temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
0 | 0 | PSV8 | PSV7 | PSV6 | PSV5 | PSV4 | PSV3 |
Bits [PSV10:PSV0] are the passive cooling temperature threshold. Bits PSV10, PSV9, and [PSV2:PSV0] are always '0'. The PSV ranges from 0°C to +64°C.
In the auto fan temperature loop, the fan stops and the duty cycle is forced to 0% when the active temperature is equal to or below the PSV temperature.
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
RT-C10 | RT-C9 | RT-C8 | RT-C7 | RT-C6 | RT-C5 | RT-C4 | RT-C3 |
Bits [RT-C10:RT-C0] are the critical threshold of the remote temperature.