JAJSPB8A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
TACH-High-Limit7 | TACH-High-Limit6 | TACH-High-Limit5 | TACH-High-Limit4 | TACH-High-Limit3 | TACH-High-Limit2 | TACH-High-Limit1 | TACH-High-Limit0 |
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
TACH-High-Limit15 | TACH-High-Limit14 | TACH-High-Limit13 | TACH-High-Limit12 | TACH-High-Limit11 | TACH-High-Limit10 | TACH-High-Limit9 | TACH-High-Limit8 |
Bits [TACH-High-Limit15:TACH-High-Limit0] are the value that corresponds to the predetermined maximum allowable fan speed (RPM). If the value of the TACH data register is smaller than this bound, the fan speed is above the maximum allowed RPM.