JAJSOA8 September 2022 BQ25176M
PRODUCTION DATA
The device is in the shutdown state if the IN pin voltage is less than VIN_LOWVor the BIAS pin is below VBIAS_ENZ. The internal circuitry is powered down, all the pins are high impedance, and the device draws ISD_IN_BIAS from the input supply. Once the IN voltage rises above the VIN_LOW threshold and the BIAS pin is above VBIAS_EN, the IC enters Sleep mode or Active mode depending on the OUT pin voltage.