JAJSOA8 September 2022 BQ25176M
PRODUCTION DATA
The device indicates the charging state on the open-drain STAT pin. This pin can drive an LED.
CHARGING STATE | STAT PIN STATE |
---|---|
Charge completed, charger in Sleep mode or charge disabled (VBIAS < VBIAS_ENZ) | HIGH |
Charge in progress (including automatic recharge) | LOW |
Fault (VIN_OV, VOUT_OVP, IOUT_OCP, TSHUT, VSET pin short/open, or ISET pin short) | BLINK at 1Hz |