JAJSOA8 September 2022 BQ25176M
PRODUCTION DATA
A typical application consists of the device configured as a standalone battery charger for single-cell Lithium-Ion, Li-Polymer, or LiFePO4 chemistries. The charge voltage is configured using a pull-down resistor on the VSET pin. The charge current is configured using a pull-down resistor on the ISET pin. Pulling the BIAS pin below VBIAS_ENZ disables the charging function. The charger and input supply status is reported via the STAT and PG pins.