JAJSGQ2F August 2013 – March 2019
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BOOST CHARGER | ||||||
| VIN(DC) | DC input voltage into VIN_DC | Cold-start completed | 100 | 5100 | mV | |
| ICHG(CBC_LIM) | Cycle-by-cycle current limit of charger | 0.5V < VIN < 4.0 V; VSTOR = 4.2 V | 230 | 285 | mA | |
| PIN | Input power range for normal charging | VBAT_OV > VSTOR > VSTOR_CHGEN | 0.005 | 510 | mW | |
| VIN(CS) | Minimum input voltage for cold start circuit to start charging VSTOR | VBAT_SEC < VBAT_UV; VSTOR = 0 V;
0°C < TA < 85°C |
600 | 700 | mV | |
| VSTOR_CHGEN | Voltage on VSTOR when cold start operation ends and normal charger operation commences | 1.6 | 1.73 | 1.9 | V | |
| PIN(CS) | Minimum cold-start input power for VSTOR to reach VSTOR(CHGEN) and allow normal charging to commence | VSTOR < VSTOR(CHGEN)and VIN_DC clamped to VIN(CS) by cold start circuit; VBAT with 100 µF ceramic capacitor | 15 | µW | ||
| tBAT_HOT_PLUG | Time for which switch between VSTOR and VBAT_SEC closes when battery is hot plugged into VBAT_SEC | Battery resistance = 300 Ω, Battery voltage = 3.3V | 50 | ms | ||
| QUIESCENT and LEAKAGE CURRENTS | ||||||
| IQ | EN = GND - Full operating mode | VIN_DC = 0V; VSTOR = 2.1V;
TJ = 25°C |
325 | 400 | nA | |
| VIN_DC = 0V; VSTOR = 2.1V;
–40°C < TJ < 85°C |
700 | |||||
| EN = VBAT_SEC - Ship mode | VBAT_SEC = VBAT_PRI = 2.1 V;
TJ = 25°C; VSTOR = VIN_DC = 0 V |
1 | 5 | |||
| VBAT_SEC = VBAT_PRI = 2.1 V;
–40°C < TJ < 85°C; VSTOR = VIN_DC = 0 V |
20 | |||||
| I-BATPRI(LEAK) | EN = VBAT_SEC - Ship mode | VBAT_PRI = VBAT_SEC = 2.1 V;
TJ = 25°C; VIN_DC = 0 V; VSTOR floating |
1 | 5 | nA | |
| VBAT_PRI = VBAT_SEC = 2.1 V;
–40°C < TJ < 85°C; VIN_DC = 0 V; VSTOR floating |
20 | nA | ||||
| MOSFET RESISTANCES | ||||||
| RDS(ON)-BAT | ON resistance of switch between VBAT_SEC and VSTOR | VBAT_SEC = 4.2 V | 0.95 | 1.50 | Ω | |
| RDS(ON)_CHG | Charger low-side switch ON resistance | VBAT_SEC = 4.2 V | 0.70 | 0.90 | Ω | |
| Charger high-side switch ON resistance | 2.30 | 3.00 | Ω | |||
| Charger low-side switch ON resistance | VBAT_SEC = 2.1 V | 0.80 | 1.00 | Ω | ||
| Charger high-side switch ON resistance | 3.70 | 4.80 | Ω | |||
| fSW | Maximum charger switching frequency | 1.0 | MHz | |||
| TTEMP_SD | Junction temperature when charging is discontinued | VBAT_OV > VSTOR > 1.8V | 125 | °C | ||
| BATTERY MANAGEMENT | ||||||
| VBAT_OV | Programmable voltage range for overvoltage threshold | VBAT_SEC increasing | 2.2 | 5.5 | V | |
| VBAT_OV_HYST | Battery overvoltage hysteresis (internal) | VBAT_SEC decreasing; VBAT_OV = 5.25V | 24 | 45 | mV | |
| VDELTA | VBAT_OV - VIN(DC) | Main boost charger on; MPPT not sampling VOC | 400 | mV | ||
| VBAT_UV | Undervoltage threshold | VBAT_SEC decreasing | 1.91 | 1.95 | 2 | V |
| VBAT_UV_HYST | Battery undervoltage hysteresis (internal) | VBAT_SEC increasing | 15 | 32 | mV | |
| VBAT_OK_HYST | Programmable voltage range of digital signal indicating VSTOR (=VBAT_SEC) is OK | VBAT_SEC increasing | VBAT_UV | VBAT_ OV | V | |
| VBAT_OK_PROG | Programmable voltage range of digital signal indicating VSTOR (=VBAT_SEC) is OK | VBAT_SEC decreasing | VBAT_UV | VBAT_OK_
HYST – 50 |
mV | |
| VBAT_ACCURACY | Overall Accuracy for threshold values VBAT_OV, VBAT_OK | Selected resistors are 0.1% tolerance | -2% | 2% | ||
| VBAT_OK(H) | VBAT_OK (High) threshold voltage | Load = 10 µA | VSTOR – 200 | mV | ||
| VBAT_OK(L) | VBAT_OK (Low) threshold voltage | Load = 10 µA | 100 | mV | ||
| ENABLE THRESHOLDS | ||||||
| EN(H) | Voltage for EN high setting. Relative to VBAT_SEC. | VBAT_SEC = 4.2V | VBAT_SEC – 0.2 | V | ||
| EN(L) | Voltage for EN low setting | VBAT_SEC = 4.2V | 0.3 | V | ||
| BIAS and MPPT CONTROL STAGE | ||||||
| VOC_SAMPLE | Time period between two MPPT samples | 16 | s | |||
| VOC_STLG | Settling time for MPPT sample measurement of VIN_DC open circuit voltage | Device not switching | 256 | ms | ||
| VIN_REG | Regulation of VIN_DC during charging | 0.5 V < VIN < 4 V; IIN(DC) = 10 mA | 10% | |||
| MPPT_80 | Voltage on VOC_SAMP to set MPPT threshold to 0.80 of open circuit voltage of VIN_DC | VSTOR – 0.015 | V | |||
| MPPT_50 | Voltage on VOC_SAMP to set MPPT threshold to 0.50 of open circuit voltage of VIN_DC | 15 | mV | |||
| VBIAS | Internal reference for the programmable voltage thresholds | VSTOR ≥ VSTOR_CHGEN | 1.205 | 1.21 | 1.217 | V |
| MULTIPLEXER | ||||||
| tDEAD | Dead time between VB_SEC_ON and VB_PRI_ON | 5 | 8(1) | us | ||