JAJSF16D march 2013 – september 2020 BQ51013B
PRODUCTION DATA
The BQ51013B includes a means of providing hardware overcurrent protection by means of an analog current regulation loop. The hardware current limit provides an extra level of safety by clamping the maximum allowable output current (current compliance). The RILIM resistor size also sets the thresholds for the dynamic rectifier levels and thus providing efficiency tuning per each application’s maximum system current. The calculation for the total RILIM resistance is as follows:
where
When referring to the application diagram shown in Figure 9-1, RILIM is the sum of RFOD and R1 (the total resistance from the ILIM pin to GND).