over operating free-air temperature range (unless otherwise noted)(1) (2) | MIN | MAX | UNIT |
---|
Input voltage | AC1, AC2 | –0.8 | 20 | V |
RECT, COMM1, COMM2, OUT,
CHG, CLAMP1, CLAMP2 | –0.3 | 20 |
AD,
AD-EN | –0.3 | 30 |
BOOT1, BOOT2 | –0.3 | 26 |
EN1, EN2, FOD, TS/CTRL, ILIM | –0.3 | 7 |
Input current | AC1, AC2 | | 2 | A(RMS) |
Output current | OUT | | 1.5 | A |
Output sink current | CHG | | 15 | mA |
COMM1, COMM2 | | 1 | A |
Junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) All voltages are with respect to the VSS terminal, unless otherwise noted.
(2) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.