JAJSF16D march 2013 – september 2020 BQ51013B
PRODUCTION DATA
The operational modes of the BQ51013B are described in the Section 8.3. The BQ51013B has several functional modes. Start-up refers to the initial power transfer and communication between the receiver (BQ51013B circuit) and the transmitter. Power transfer refers to any time that the TX and RX are communicating and power is being delivered from the TX to the RX. Power transfer termination occurs when the RX is removed from the TX, power is removed from the TX, or the RX requests power transfer termination.