JAJSF16D march 2013 – september 2020 BQ51013B
PRODUCTION DATA
The BQ51013B includes a thermal shutdown protection. If the die temperature reaches TJ-SD, the LDO is shut off to prevent any further power dissipation. In this case BQ51013B will send an EPT message of internal fault (0x02). Once the temperature falls TJ-Hys below TJ-SD, operation can continue.