JAJSRJ7B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Address | 0x030A | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | TSREF_EN | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved — The bit has no impact in BQ756506-Q1 since it is a standalone device which the host can send the ping signal directly |