JAJSRJ7B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
Related Pins | Components | Value | Description |
---|---|---|---|
BAT | Filter resistor | 30 Ω | Single-ended RC filter, recommended values must be used for hot-plug performance. |
Filter capacitor | 10 nF/100 V Can use lower voltage rating based on module size | ||
NPNB | NPN (Q1) | Collector–emitter breakdown voltage 80 V to 100 V, but can use lower rating based on module size Power rating ≥ 1 W Gain > 80 at the expected load current Current handling >100 mA | The external NPN is used to form a pre-regulation circuit to provide a 6-V (typical) input to the LDOIN pin. The voltage rating of the NPN can be optimized by the following equation: NPN voltage rating = Max VModule – Min VLDOIN + Margin Where: Max VModule = maximum module voltage with fully charged cells Min VLDOIN = the minimum spec of the VLDOIN parameter Margin = system transient voltage + design margin per application requirement |
Resistor on external NPN collector (RNPN) | Various based on module voltage | The resistor has a couple purposes: (a) For an RC filter for the NPN pre-regulation circuit (b) Share the thermal dissipation with the NPN | |
Capacitor on external NPN collector | 0.22 μF/100 V Can use lower voltage rating based on module size | The capacitor forms the RC filter for the NPN pre-regulation circuit The capacitor rating is based on peak voltage spike seen on the module. For smaller module size, <100-V rated capacitor can be used. System designer selects the optimized voltage-rated capacitor per their system tolerance and requirements. |
To reduce the power rating needed for the external NPN (Q1), system designer can put power resistors on the NPN collector to create IR drop from the module voltage (VModule). Figure 9-8 shows the current paths to power the BQ756506 device.
Typical ISTARTUP current i.e. Inrush startup current when device enters from SHUTDOWN to ACTIVE is 20mA for TI recommended components. This current is sum of IBAT + ILDOIN, and is dependent on PCB board components and layout, so recommend user to characterize on their end.
To ensure there is sufficient headroom to maintain 6 V (typical) regulated voltage on LDOIN pin, system designer ensures VCollector has ≥ 8 V at any time with the assumption of about 2-V drop across the NPN.
Hence, maximum allowable RNPN value = ((Min VModule) – (VCollector)) / (Max peak current)
Where:
Min VModule: based on module size and minimum cell voltage per application
VCollector: 8 V with the assumption of about 2-V drop across NPN
Max peak current: highest operation current, which is the active current with all functions turned on. Note that different communication isolation components (for example, capacitor isolation versus transformer, or the type of transformer) contribute different loading to the total power consumption.
Power the device separately from the top of the battery stack:
The device is designed to be powered by the battery stack. If there is a need to power the device from a separately source such as in Figure 9-9, the following relationship between the voltage on the BAT pin and the highest VC pin voltage (with respected to ground): BAT voltage >= (0.5 * highest VC voltage) + 2
For example, if the device is connected to a 4S module with max cell voltage of 4.2V/cell, the highest VC pin is VC4, and the highest VC4 voltage is (4.2V * 4) = 16.8V. If the BAT pin is powered separately, BAT voltage must be >= 10.4V.
For <6s modules, it is recommended to use an external boost between the top cell and the BAT path. This boost converter should be sized so that BAT meets all of the above requirements. See the following figure.