JAJSRJ7B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | No. | ||
BAT | 1 | P | Power supply input and top of module measurement input. Connect to the top cell of the battery module. |
NPNB | 48 | P | Connect to the base of an external NPN transistor. |
LDOIN | 47 | P | 6-V preregulated analog power supply input/sense pin. Connect to the emitter of the external NPN transistor and connect a 0.1-µF decoupling capacitor to CVSS. |
AVDD | 38 | P | 5-V regulated output. AVDD supplies the internal analog circuits. Bypass AVDD with a capacitor to AVSS. |
AVSS | 39 | GND | Analog ground. Ground connection for internal analog circuits. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must not be left unconnected. |
NEG5V | 44 | P | Negative 5-V charge pump used for Main ADC. Connect with a capacitor to CVSS. |
DVDD | 49 | P | 1.8-V regulated output. DVDD supplies the internal digital circuits. Bypass DVDD with a capacitor to DVSS. |
DVSS | 50 | GND | Digital ground. Ground connection for internal digital logics. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must be connected to ground. |
CVDD | 45 | P | 5-V I/Os power supply. CVDD supplies the I/O pins. This power supply also supports an additional 10-mA external load in ACTIVE and SLEEP. |
CVSS | 46 | GND | Ground connection. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must be connected to ground. |
TSREF | 51 | P | 5-V bias voltage for NTC thermistor. Connect TSREF to the top of the NTC resistor divider network to the GPIOs when they are configured for NTC temperature monitoring. Bypass TSREF with a capacitor to CVSS. |
REFHP | 37 | P | Precision reference output pin. Bypass with a capacitor to REFHM. |
REFHM | 36 | GND | Precision reference ground. Ground connection for the internal precision reference. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must be connected to ground. |
NC | 3 | I | No connection. Connect pin to BAT. |
NC | 5 | I | No connection. Connect pin to BAT. |
NC | 7 | I | No connection. Connect pin to BAT. |
NC | 9 | I | No connection. Connect pin to BAT. |
NC | 11 | I | No connection. Connect pin to BAT. |
NC | 13 | I | No connection. Connect pin to BAT. |
NC | 15 | I | No connection. Connect pin to BAT. |
NC | 17 | I | No connection. Connect pin to BAT. |
NC | 19 | I | No connection. Connect pin to BAT. |
NC | 21 | I | No connection. Connect pin to BAT. |
VC6 | 23 | I | Cell voltage sense input. Connect to the positive terminal of cell 6. Connect a differential RC filter to VC5. |
VC5 | 25 | I | Cell voltage sense input. Connect to the positive terminal of cell 5. Connect a differential RC filter to VC4. |
VC4 | 27 | I | Cell voltage sense input. Connect to the positive terminal of cell 4. Connect a differential RC filter to VC3. |
VC3 | 29 | I | Cell voltage sense input. Connect to the positive terminal of cell 3. Connect a differential RC filter to VC2. |
VC2 | 31 | I | Cell voltage sense input. Connect to the positive terminal of cell 2. Connect a differential RC filter to VC1. |
VC1 | 33 | I | Cell voltage sense input. Connect to the positive terminal of cell 1. Connect a differential RC filter to VC0. |
VC0 | 35 | I | Cell voltage sense input. Connect to the negative terminal of cell 1. Connect a differential RC filter to AVSS. |
NC | 2 | I/O | No connection. Connect pin to BAT. |
NC | 4 | I/O | No connection. Connect pin to BAT. |
NC | 6 | I/O | No connection. Connect pin to BAT. |
NC | 8 | I/O | No connection. Connect pin to BAT. |
NC | 10 | I/O | No connection. Connect pin to BAT. |
NC | 12 | I/O | No connection. Connect pin to BAT. |
NC | 14 | I/O | No connection. Connect pin to BAT. |
NC | 16 | I/O | No connection. Connect pin to BAT. |
NC | 18 | I/O | No connection. Connect pin to BAT. |
NC | 20 | I/O | No connection. Connect pin to BAT. |
CB6 | 22 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect this pin to the positive terminal of cell 6 with a differential RC filter to CB5. The filter resistor also sets the internal balance current. Connect to the BAT pin via a capacitor. |
CB5 | 24 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect this pin to the positive terminal of cell 5 with a differential RC filter to CB4. The filter resistor also sets the internal balance current. |
CB4 | 26 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect this pin to the positive terminal of cell 4 with a differential RC filter to CB3. The filter resistor also sets the internal balance current. |
CB3 | 28 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect this pin to the positive terminal of cell 3 with a differential RC filter to CB2. The filter resistor also sets the internal balance current. |
CB2 | 30 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect this pin to the positive terminal of cell 2 with a differential RC filter to CB1. The filter resistor also sets the internal balance current. |
CB1 | 32 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect this pin to the positive terminal of cell 1 with a differential RC filter to CB0. The filter resistor also sets the internal balance current. |
CB0 | 34 | I/O | Cell balance connection. This pin is connected to the internal cell balancing FET. Connect to the negative terminal of cell 1 with differential RC filter to AVSS. The filter resistor also sets the internal balance current. |
SRP | 64 | I | Current sense resistor connection. With SRP and SRN connected to each end of a current sense resistor. |
SRN | 63 | I | Current sense resistor connection. With SRP and SRN connected to each end of a current sense resistor. |
RX | 52 | I | UART receiver input. Pull up to CVDD with an external resistor and connect the device RX to the TX output of the host MCU. If unused, connect RX to CVDD. |
TX | 53 | O | UART transmitter output. Connect device TX to RX input of the host MCU and will be pulled up from the host side. If unused, leave it floating. |
NC | 40, 41, 42, 43 | I/O | No connection. Leave pin floating. |
NFAULT | 62 | O | Fault indication output. Active low. Pull up NFAULT to CVDD with a pullup resistor and connect NFAULT to host MCU GPIO. If unused, leave it unconnected. |
GPIO1 | 61 | I/O | General purpose input/output, configuration options are:
|
GPIO2 | 60 | I/O | |
GPIO3 | 59 | I/O | |
GPIO4 | 58 | I/O | |
GPIO5 | 57 | I/O | |
GPIO6 | 56 | I/O | |
GPIO7 | 55 | I/O | |
GPIO8 | 54 | I/O |