JAJSRJ7B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
The cell voltage measurements of the Main ADC are taken from the VC0 through VC6 pins. The device allows a minimum of 4 cells to a maximum of 6 cells to be measured. The VC0 through VC6 pins are connected to the analog front end which consists of a BCI filter, level shifter, and an anti-aliasing filter (AAF) on each VC input channel. The BCI filter has a cutoff frequency (fcutoff) of 100 kHz and the AAF has fcutoff of 1.6 kHz. This filters out high-frequency noise on the VC input before going to the high-voltage multiplexer and measured by the Main ADC. The level shifter block is turned off to save power in SLEEP and SHUTDOWN modes.