JAJSNG0A May 2021 – November 2021 CC1312R7
PRODUCTION DATA
CC1312R7 at 868 MHz, VDDS = 3.6 V (1) (Measured on CC1312-7REM-XD7793) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x013F (2) | 14 | 14.6 | 25 |
0xB224 | 12.5 | 13.0 | 18 |
0x895E | 12 | 12.6 | 17 |
0x669A | 11 | 11.6 | 16 |
0x3E92 | 10 | 10.7 | 15 |
0x3EDC | 9 | 9.7 | 14 |
0x2CD8 | 8 | 9.1 | 13 |
0x26D4 | 7 | 8.2 | 12 |
0x20D1 | 6 | 7.2 | 11 |
0x1CCE | 5 | 5.9 | 10 |
0x16CD | 4 | 5.4 | 10 |
0x14CB | 3 | 4.1 | 9 |
0x12CA | 2 | 3.3 | 9 |
0x12C9 | 1 | 2.5 | 8 |
0x10C8 | 0 | 1.5 | 8 |
0x0AC4 | -5 | -4.6 | 6 |
0x0AC2 | -10 | -10.3 | 5 |
0x06C1 | -15 | -14.8 | 5 |
0x04C0 | -20 | -19.8 | 4 |