JAJSNG0A May 2021 – November 2021 CC1312R7
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 868- and 915-MHz bands 20 kHz PLL loop bandwidth |
±10 kHz offset | –75 | dBc/Hz | ||
±100 kHz offset | –98 | dBc/Hz | |||
±200 kHz offset | –106 | dBc/Hz | |||
±400 kHz offset | –113 | dBc/Hz | |||
±1000 kHz offset | –122 | dBc/Hz | |||
±2000 kHz offset | –129 | dBc/Hz | |||
±10000 kHz offset | –140 | dBc/Hz |