JAJSNG0A May 2021 – November 2021 CC1312R7
PRODUCTION DATA
DEVICE | RADIO SUPPORT | FLASH (KB) |
RAM (KB) |
GPIO | PACKAGE SIZE |
---|---|---|---|---|---|
CC1310 | Sub-1 GHz Wireless M-Bus |
32-128 | 16-20 | 10-30 | RGZ (7-mm ×
7-mm VQFN48) RHB (5 mm × 5 mm VQFN32) RSM (4 mm × 4 mm VQFN32) |
CC1312R | Sub-1 GHz Wi-SUN® Amazon Sidewalk Wireless M-Bus |
352-704 | 80-144 | 30 | RGZ (7-mm × 7-mm VQFN48) |
CC1352P | Multiprotocol Sub-1 GHz Wi-SUN® Amazon Sidewalk Wireless M-Bus Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats +20-dBm high-power amplifier |
352-704 | 80-144 | 26 | RGZ (7-mm × 7-mm VQFN48) |
CC1352R | Multiprotocol Sub-1 GHz Wi-SUN® Wireless M-Bus Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats |
352 | 80 | 28 | RGZ (7-mm × 7-mm VQFN48) |
CC2642R | Bluetooth
5.2 Low Energy 2.4 GHz proprietary FSK-based formats |
352 | 80 | 31 | RGZ (7-mm × 7-mm VQFN48) |
CC2642R-Q1 | Bluetooth 5.2 Low Energy | 352 | 80 | 31 | RTC (7-mm × 7-mm VQFN48) |
CC2652R | Multiprotocol Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats |
352-704 | 80-144 | 31 | RGZ (7-mm × 7-mm VQFN48) |
CC2652RB | Multiprotocol Bluetooth 5.2 Low Energy Zigbee Thread |
352 | 80 | 31 | RGZ (7-mm × 7-mm VQFN48) |
CC2652P | Multiprotocol Bluetooth 5.2 Low Energy Zigbee Thread 2.4 GHz proprietary FSK-based formats +19.5-dBm high-power amplifier |
352-704 | 80-144 | 26 | RGZ (7-mm × 7-mm VQFN48) |