JAJSOS2B February 2021 – September 2022 CC2652PSIP
PRODUCTION DATA
The CC2652PSIP module from TI is certified for FCC, IC/ISED, ETSI/CE and UK as lised in Table 9-2. Moreover, the module is a Bluetooth Qualified Design by the Bluetooth Special Interest Group (Bluetooth SIG). TI Customers that build products based on the TI CC2652PSIP module can save in testing cost and time per product family.
The FCC and IC IDs, as well as the UK and CE markings, must be located in both the user manual and on the packaging. Due to the small size of the module (7 mm x 7 mm), placing the IDs and markings in a type size large enough to be legible without the aid of magnification is impractical.
| Regulatory Body | Specification | ID (IF APPLICABLE) |
|---|---|---|
| FCC (USA) | Part 15C + MPE FCC RF Exposure (Bluetooth) | ZAT-CC2652PSIP |
| Part 15C + MPE FCC RF Exposure (802.15.4) | ||
| IC/ISED (Canada) | RSS-102 (MPE) and RSS-247 (Bluetooth) | 451H-CC2652PSIP |
| RSS-102 (MPE) and RSS-247 (802.15.4) | ||
| ETSI/CE (Europe) & RER (UK) | EN 300328 v2.2.2 (2019-07) (Bluetooth) | — |
| EN 300328 v2.2.2 (2019-07) (802.15.4) | — | |
| EN 62311:2020 and EN 50655:2017 (MPE) | — | |
| EN 301 489-1 v2.2.3 (2019-11) | — | |
| EN 301489-17 v3.2.4 (2020-09) | — | |
| EN 62368-1:2020/A11:2020 | — |