JAJSOS2B February 2021 – September 2022 CC2652PSIP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power, high power PA, 10 dBm configuration(1)(2) |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 10.5 | dBm | |||
Output power programmable range high power PA, 10 dBm configuration |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dB | |||
Max output power, regular PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
Output power programmable range, regular PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions, high-power PA, 10 dBm configuration(2) |
f < 1 GHz, outside restricted bands | +10 dBm setting | < -36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < -54 | dBm | ||||
f < 1 GHz, restricted bands FCC | < -55 | dBm | ||||
f > 1 GHz, including harmonics | -41 | dBm | ||||
Harmonics, high-power PA, 10 dBm configuration(1) |
Second harmonic | < -42 | dBm | |||
Third harmonic | < -42 | dBm | ||||
Spurious emissions, regular PA |
f < 1 GHz, outside restricted bands | +5 dBm setting | < –36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < –54 | dBm | ||||
f < 1 GHz, restricted bands FCC | < –55 | dBm | ||||
f > 1 GHz, including harmonics | < –42 | dBm | ||||
Harmonics, regular PA |
Second harmonic | < -42 | dBm | |||
Third harmonic | < -42 | dBm |