JAJSLC8B February 2021 – September 2022 CC2652RSIP
PRODUCTION DATA
Profile Elements | Convection or IR(1) |
---|---|
Peak temperature range | 235 to 240°C typical (260°C maximum) |
Pre-heat / soaking (150 to 200°C) | 60 to 120 seconds |
Time above melting point | 60 to 90 seconds |
Time with 5°C to peak | 30 seconds maximum |
Ramp up | < 3°C / second |
Ramp down | < -6°C / second |
TI does not recommend the use of conformal coating or similar material on the SimpleLink™ module. This coating can lead to localized stress on the solder connections inside the module and impact the module reliability. Use caution during the module assembly process to the final PCB to avoid the presence of foreign material inside the module.